Ir para o conteúdo principal

0970 PSL 123.zip

GSD-Files for Lumberg-Profibusmodules


The indication for the GSD-Files Lumxxxx.gsd is based on the recommendation of the 

Profibus User Organisation. The first three letters marks the manufactor of this module.

The following four numbers marks the ID-Code of the profibus slave. You can find the

ID-Code also on the sticker at the back of the module or in our Fieldbus catalog.

The following table displays the belonging of GSD-files and modules. 


----------------------------------------------------------------------------------------------------------

! GSD-File      !  Profibus Device                                        !  Typ                  !

==========================================================================================================

! Lum_0450.gsd  !  0970 PSL 102 / 105 / 107 / 110 / 113 / 117 / 202 / 205 / 211 !  8In4Out;8Out ext.Diag !

----------------------------------------------------------------------------------------------------------

! Lum_044F.gsd  !  0970 PSL 101 / 106 / 114 / 118 / 201 / 213               !  8In                  !

----------------------------------------------------------------------------------------------------------

! Lum_044E.gsd  !  0970 PSL 104 / 109 / 111 / 115 / 204 / 209                 !  16In                 !

----------------------------------------------------------------------------------------------------------

! Lum_044D.gsd  !  0970 PSL 103 / 108 / 112 / 116 / 203 / 210                 !  8Out                 !

----------------------------------------------------------------------------------------------------------

! Lum_06E9.gsd  !  0970 PSL 123 / 126 / 214                                   !  8InOut                !

----------------------------------------------------------------------------------------------------------

! Lum_06EA.gsd  !  0970 PSL 124 / 127 / 215                                   !  16Out                  !

----------------------------------------------------------------------------------------------------------